Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Fork lug can be bent once to 45°.
ORDER NO. | TYPE | RATED VOLTAGE/CURRENT | |
|---|---|---|---|
XKS-A | 1000 V, CAT II / 20 A | Ni |
Click on the Order No. to open the dedicated data sheet.