Industrial robots sensitive environments

ESD robotic arms (ElectroStatic Discharge)

More informations

ESD robots are designed to prevent electrostatic discharges in order to safely handle electronic components. It can operate in sensitive electronic environment for various applications such as PCB assembly, vision inspection, product testing and packaging of electronic consumer goods

4-axis SCARA robotic arms
Stäubli TS2-40 ESD SCARA industrial robot
TS2-40 ESD
  • Reach: 460 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm
  • Stroke: 200 mm (400 mm optional)