Test lead XM...-41...
Stäubli AG - test-leads-XM41-tim-2x-48945-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends.

Order No.

Type

Rated voltage/current

Lead

66.9013-*

XMF-414

1000 V, CAT III / 19 A

PVC    1.0 mm²

Ni

66.9014-*

XMS-414

1000 V, CAT III / 19 A

SIL    1.0 mm²

Ni

66.9303-*

XMF-418

1000 V, CAT III / 32 A

PVC    2.5 mm²

Ni

66.9304-*

XMS-418

1000 V, CAT III / 32 A

SIL    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.