Test lead SLK205-W/L...
Stäubli AG - test-leads-SLK205-WL-tim-2x-48885-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone. One end with molded in-line Ø 2 mm MULTILAM plug with rigid insulating sleeve. The other end with molded right-angled Ø 2 mm MULTILAM plug with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

65.9577-*

SLK205-W/L

600 V, CAT III / 10 A

PVC    0.5 mm²

Au

65.9578-*

SLK205-W/L/SIL

600 V, CAT III / 10 A

SIL    0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet