Test lead FAL
Stäubli AG - test-leads-FAL-tim-2x-48921-jpg-orig.jpg

Highly flexible, with in-line Ø  4  mm MULTILAM plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

64.9289-*

FAL

30 VAC / 15 A

60 VDC / 15 A

PVC    0.75 mm²

Ni

Click on the Order No. to open the dedicated data sheet.