Highly flexible reference leads with insulation in PVC or silicone. One end with right angled Ø 2 mm plug with rigid insulating sleeve, other end with crocodile clip with allround insulation and toothed gripping jaws with fine-wire clamping surface.
Order No. |
Type |
Rated voltage/current |
Lead cross section |
Lead length [cm] |
|
---|---|---|---|---|---|
68.9488-02521 |
GM200-F |
1000 V, CAT II (600 V, CAT III) / 10 A |
0.50 mm² |
25 |
SIL |
68.9487-02521 |
GM200 |
1000 V, CAT II (600 V, CAT III) / 10 A |
0.50 mm² |
25 |
SIL |
68.9517-02521 |
GM284 |
1000 V, CAT III (600 V, CAT IV) / 10 A |
0.50 mm² |
25 |
SIL |