Quick and dry disconnect couplings Fluids and gases

Modular quick and dry disconnect couplings for fluids and gases

Stäubli’s quick connectors for fluids and gases consist of a full range of products that takes into account the distinct characteristics of the fluid or gas being handled. We offer a wide variety of seals, numerous valve and locking technologies, as well as additional options such as key coding and end connections. We guarantee superior performance, tightness and compactness, with just the right products to match your requirements.

RBE – Modular

Modular coupling with push button RBE

DN (mm): from 03 to 19
Maximum allowable pressure PS (bar)*: 450

More about modular connectors

SPC - Self-aligning, flat faced

Quick-release coupling designed to fully integrate with machine tools SPC

DN (mm): from 03 to 20
Maximum allowable pressure PS (bar)*: 450

More about self-aligning connectors

HCB – Non spill 316 series

Non-spill quick coupling with bayonet locking HCB

DN (mm): from 03 to 20
Maximum allowable pressure PS (bar)*: 350

More about stainless steel connectors

NCB – Clean break 316 series

Non-spill flat face quick coupling NCB

DN (mm): from 04 to 20
Maximum allowable pressure PS (bar)*: 160

More about stainless steel connectors

MCB – Non spill 316L

Non spill stainless steel coupling MCB

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 100

More about stainless steel connectors

RBL – High pressure 316 series

High-pressure, AISI 316L stainless steel coupling RBL

DN (mm): from 03 to 19
Maximum allowable pressure PS (bar)*: 450

More about stainless steel connectors

BPX – Heavy duty high flow

Heavy duty high flow quick couplings BPX

DN (mm): 37
Maximum