Fuels Natural Gas Vehicles

Refueling systems for Natural Gas Vehicles (NGV CNG)

High reliability and efficiency. We offer connection solutions adapted to every type of vehicle and filling mode. All of our products are designed to guarantee your safety and provide optimum user-friendliness, with features such as ergonomic handles made for long-term comfort and reliability.

GMV - Receptacle

Receptacle for natural gas vehicles GMV

DN (mm): from 08 to 09
ISO 14469-1 and ISO 14469-3

More about receptacle for NGV

GMV - Check-valve

Vehicle check valve for NGV applications GMV

DN (mm): from 08 to 09
Maximum allowable pressure PS (bar)*: 315

More about check-valve for NGV

BRW – Inline safety breakaway

NGV in-line breakaway safety coupling BRW 02 BRW 08

DN (mm): from 02 to 08
Maximum allowable pressure PS (bar)*: 315

More about breakaway safety for CNG refueling

GMV 06 - Self service nozzle

GMV 06 type 1 nozzle for CNG refueling

Mechanical safety locking. Integrated three-way valve. Light vehicles.

NGV 1, ISO 14469-1 and ISO 14469-3

More about self service nozzle for light vehicles NGV

GMV 09 and 12 - Self service nozzle

NGV refueling nozzle type 1 GMV