market plastics industry

Centralized connection of electrical circuits

Choose Stäubli’s efficient, modular solutions. Every application requires a totally reliable connection solution. Stäubli electrical connection solutions are modular, which means control, power and thermocouple circuits can be connected in a single movement without any risk of error. Designed to tolerate harsh working environments, these connectors ensure a high degree of conductivity, continuous contact, and reduced heating even under conditions of heavy vibration. These are ergonomic and reliable solutions, which adapt to every kind of application.

REP - High resistance

Modular connector for centralized electrical connections REP

Contact DN from 1.5 to 6 mm

More about high resistance connectors

CombiTac – Modular connection system

Modular multi-coupling for fluid and electrical circuits CombiTac

Fluid couplings: DN from 03 to 08 mm
Maximum allowable