Screw-clamping adapter VARIOGRIP-...
Stäubli AG - screw-clamping-adapter-VARIOGRIP-tim-2x-51560-jpg-orig.jpg

For fast, safe connection to screws/bolts with internal hexagon. Twisting the button on the back of the handle spreads the hexagonal tip so that the adapter fits firmly into internal hexagons with 5 mm or 6 mm wrench size. This results in multiple contact points that enable low contact resistance. The adapter can also be operated by hand when under load. The fixed Ø 4 mm socket in insulator is suitable for fitting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
Two different designs:

  • 5 mm design with gray button 
  • 6 mm design with black button

Order No.

Type

Rated voltage/current

Internal hexagon

66.9055-*

VARIOGRIP-5

600 V, CAT IV / 24 A

5 mm

Ni

66.9056-*

VARIOGRIP-6

600 V, CAT IV / 24 A

6 mm

Ni