Quick couplings All fluids

Non spill stainless steel coupling MCB

Applications

  • Industrial processes
  • Test benches
  • Chemical fluid sampling
  • Cooling of electronic connections
  • Filling of tanks
  • Inerting…
our Sales Team

With non spill flat faces, the MCB quick couplings eliminate the introduction of air or polluting agents into the circuits and ensure the safety of the operator and installation. Their compact design allows integration in restricted locations and the ergonomic automatic locking simplifies the connections in industries such as chemical, pharmaceutical, electronic and more. 

Technical characteristics

  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure*: 100 bar (1,450 PSI)


Fluids

  • All fluids and gases your applications require.


Construction

  • Mainly stainless steel 316 series.
    Seals: 5 different seal types available, including FFKM.


*depending on the model and operating conditions