Weaving preparation

BEAMPRO reading-in machine

Main application
  • Fancy shirting fabrics of 100% cotton or cotton blends
  • Maximum warp width 220 cm and up to 30 warp sheets
  • Yarn range Ne 12-80; Nm 20-135
Our sales team

In the multicolour weaving mill, if warps are produced by combining various coloured warp beams, they are typically assembled directly on the sizing machine.

In this case, BEAMPRO reading-in machine ensures exact yarn order, precise colour repeat, and homogeneous structure of the warp, which are prerequisites for achieving the highest weaving quality.

Key benefits of the BEAMPRO reading-in machine

  • Automation of the reading-in process at the comb instead of labour-intensive manual sorting of yarns
  • Precise yarn order in the comb and in the warp and fewer crossed yarns
  • Better operating behaviour of the warp in the weaving machine and fewer broken warp yarns
  • Perfect execution of the colour repeat, with no need for monitoring by operating personnel
  • Drastic reduction of idle time of the sizing machine
  • Reduction of personnel to a single machine operator