Test probe with measurement cable XPF-480/2G
Stäubli AG - test-probe-XPF-480-2G-tim-2x-50533-jpg-orig.jpg

Highly flexible test leads. One end with Ø 2 mm test probe made of stainless steel with a thread for use with screw-on accessories, offering various contacting possibilities. The other end with in-line or right angled Ø 4 mm MULTILAM plug with rigid insulating sleeve. Supplied with protective cap.
Screw-on accessories HC200-2G and XKK-200-2G.

Order No.

Type

Rated voltage/current

Lead

66.9645-*

XPF-480/2G

1000 V, CAT II / 15 A

PVC    0,75 mm²

Ni