Binding post SPK4
Stäubli AG - socket-SPK4-tim-2x-01-50005-jpg-orig.jpg

Insulated, with Ø 4 mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Ø 3.2 mm cross hole for quick wire connection. Brass. The binding post is screwed into pre-drilled panels of plastic, metal, etc.
Connection: Threaded bolt M5.

Order No.

Type

Rated voltage/current

Cable (A)

Stripping length

23.0410-*

SPK4

600 V, CAT II / 32 A

max. Ø 4 mm

1-2,5 mm²

max. 8 mm

Au

Click on the Order No. to open the dedicated data sheet.