Plug XL-459/30
Stäubli AG - plug-XL-459-30-tim-2x-49480-jpg-orig.jpg

Stackable, Ø  4  mm, with spring-loaded MULTILAM, for self-assembly of test leads. With rigid insulating sleeve. With 30° cable outlet.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

66.9649-*

XL-459/30

1000 V, CAT II / 32 A

600 V, CAT III / 32 A

max. Ø 3.9 mm   max. 2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.