GB200 / GB284

Highly flexible Silicone-insulated reference leads. One end with Ø 2 mm safety plug, other end with Ø 4 mm safety plug. Lead length: 50 cm.

Order No.

Type

Rated voltage/current

Lead cross section

Lead length [cm]

68.9489-05021

GB200

1000 V, CAT II

(600 V, CAT III) / 10 A

0.75 mm²

50

SIL

68.9518-05021

GB284

1000 V, CAT III

(600 V, CAT IV) / 10 A

0.75 mm²

50

SIL