ACCESSORIES FOR TEST AND MEASUREMENT

Adapters 2 mm and 4 mm

2 mm Programme

Adapter A2/4

Stäubli AG - adapter-A2-4-tim-2x-51491-jpg-orig.jpg

Ø 2 mm, made of brass, with spring-loaded MULTILAM. Ø 4 mm rigid socket in insulator.

More info

Adapter lead AK205/410

Stäubli AG - Adapter-lead-AK205-410-tim-2x-51494-jpg-orig.jpg

Highly flexible. One end with Ø 2 mm stackable MULTILAM plug, the other end with Ø 4 mm stackable MULTILAM plug.

More info

Adapter lead AK205/405-BK

Stäubli AG - Adapter-lead-AK205-405-BK-tim-2x-51497-jpg-orig.jpg

Highly flexible. One end with Ø 2 mm stackable MULTILAM plug, the other end with Ø 4 mm rigid socket with rigid insulating sleeve.

More info
2 mm Safety Programme

Adapter lead XLAM-205L

Stäubli AG - Adapter-lead-XLAM-205L-tim-2x-51500-jpg-orig.jpg

Highly flexible. One end with coaxial cable with touch-protected BNC male connector, other end with in-line Ø 2 mm MULTILAM plugs

More info
4 mm Programme

Reducer adapter R4/2

Stäubli AG - reducer-adapter-R4-2-tim-2x-51503-jpg-orig.jpg

Uninsulated, Ø 4 mm plug, made of brass, with spring-loaded MULTILAM. Ø 2 mm rigid socket, accepting spring-loaded Ø 2 mm plugs.

More info

Reducer adapter R4/2-A

Stäubli AG - reducer-adapter-R4-2-A-tim-2x-51506-jpg-orig.jpg

Insulated, Ø 4 mm plug, made of brass, with spring-loaded MULTILAM. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs

More info

Plug adapter A4/4-Z

Stäubli AG - plug-adapter-A4-4-Z-tim-2x-51509-jpg-orig.jpg

Ø 4 mm plug, made of brass, with spring-loaded MULTILAM and retractable sleeve to prevent accidental contact.

More info

Plug adapter LS410-I

Stäubli AG - plug-adapter-LS410-I-tim-2x-51512-jpg-orig.jpg

Ø 4 mm plug, made of brass, with spring-loaded MULTILAM. Ø 4 mm rigid socket in insulator

More info

Screw-in adapter B4-E-M5-I

Stäubli AG - screw-in-adapter-B4-E-M5-I-tim-2x-51515-jpg-orig.jpg

Insulated screw-in adapter with M5 external thread for screw connection to threaded holes. Machined brass.

More info

Test plug PS2,3

Stäubli AG - Test-plug-PS2-3-tim-2x-51518-jpg-orig.jpg

Ø 2.3 mm plug, made of silver-plated brass with spring-loaded MULTILAM, suitable for installation terminals with threaded holes M3.

More info

Test plug A-SLK4-RG

Stäubli AG - Test-plug-A-SLK4-RG-tim-2x-51521-jpg-orig.jpg

Ø 4 mm, made of brass with spring-loaded MULTILAM for connecting into rail mounted terminals with Ø 4 mm sockets.

More info
4 mm safety programme

Lead coupler KK4/4

Stäubli AG - lead-coupler-KK4-4-tim-2x-51524-jpg-orig.jpg

Insulated, made of brass. Both ends suitable for accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Lead coupler XHK

Stäubli AG - lead-coupler-XHK-tim-2x-51527-jpg-orig.jpg

Insulated, made of brass. Both ends suitable for accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Reducer adapter XA-2/4

Stäubli AG - reducer-adapter-XA-2-4-tim-2x-51530-jpg-orig.jpg

Ø 4 mm plug, made of brass, with spring-loaded MULTILAM and with rigid insulating sleeve.

More info

Right-angle plug adapter XWA-4/19

Stäubli AG - right-angle-plug-adapter-XWA-4-19-tim-2x-51533-jpg-orig.jpg

This right-angle plug adapter is suitable in particular for instruments with front panel sockets where the lead can be fitted with the maximum of convenience.

More info

Screw-clamping adapter A-SLK4...

Stäubli AG - screw-clamping-adapter-A-SLK4-tim-2x-51536-jpg-orig.jpg

Adapter, made of brass can be screw-mounted into Ø 4 mm sockets. The expandable Ø 4 mm plug of this adapter can be locked into the socket by tightening the grub screw

More info

Screw-in adapter B4-E-M...

Stäubli AG - screw-in-adapter-B4-E-M-tim-2x-51539-jpg-orig.jpg

Insulated, with external thread for screw connection to threaded holes. Machined brass. Socket with internal slot for screwdriver.

More info

Screw-in adapter LB4-G/M4

Stäubli AG - screw-in-adapter-LB4-G-M4-tim-2x-51542-jpg-orig.jpg

Insulated, with external thread for screw connection to threaded holes. Machined brass. 

More info

Screw-in adapter SA400-VI

Stäubli AG - screw-in-adapter-SA400-VI-tim-2x-51545-jpg-orig.jpg

Insulated, with M4 threaded bolt for screw connection to threaded holes. Machined brass.

More info

Screw-in adapter A-SLK4-RS

Stäubli AG - screw-in-adapter-A-SLK4-RS-tim-2x-51548-jpg-orig.jpg

Insulated, with M3.5 external thread for connecting to rail mounted terminals with M3.5 threaded holes. Machined brass.

More info

Adapter A-SLK4-R

Stäubli AG - adapter-A-SLK4-R-tim-2x-51551-jpg-orig.jpg

Insulated flexible copper conductor, suitable for many types of screw clamp connections, e.g. rail mounted terminals.

More info

Adapter XRKA

Stäubli AG - adapter-XRKA-tim-2x-51554-jpg-orig.jpg

Insulated flexible copper conductor, suitable for many types of screw clamp connections, e.g. rail mounted terminals.

More info

Screw-on adapter B4-E-IM4-I

Stäubli AG - screw-on-adapter-B4-E-IM4-I-tim-2x-51557-jpg-orig.jpg

Insulated, with M4 internal thread for screw connection to threaded bolts. Socket with slotted head for screwdriver.

More info

Screw-clamping adapter VARIOGRIP-...

Stäubli AG - screw-clamping-adapter-VARIOGRIP-tim-2x-51560-jpg-orig.jpg

For fast, safe connection to screws/bolts with internal hexagon. Twisting the button on the back of the handle spreads the hexagonal tip so that the adapter fits firmly into internal hexagons with 5 mm or 6 mm wrench size.

More info

Screw-on adapters GBSA/M...

Stäubli AG - screw-on-adapters-GBSA-M-tim-2x-51563-jpg-orig.jpg

Insulated, with internal thread for rapid and safe contact to threaded bolts. Contact is made by a spring-loaded tip

More info

Magnetic adapter XMA-...

Stäubli AG - magnetic-adapter-XMA-tim-2x-51566-jpg-orig.jpg

For connection of screw heads with rigid Ø 4 mm socket in insulator, suitable for mating with spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Magnetic adapter MSA

Stäubli AG - magnetic-adapter-MSA-tim-2x-51569-jpg-orig.jpg

Magnetic contact with spring-loaded tip to be used with magnetic steel bolts.

More info

Self-gripping adapter GKSA/M12

Stäubli AG - self-gripping-adapter-GKSA-M12-tim-2x-51572-jpg-orig.jpg

With spring-loaded tip for M12 hex. screw heads. Ø 4 mm rigid socket in insulator, made of brass.

More info

Cable lug adapter B4-I/KS

Stäubli AG - cable-lug-adapter-B4-I-KS-tim-2x-51575-jpg-orig.jpg

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator.

More info

Cable lug adapter XKS-4

Stäubli AG - cable-lug-adapter-XKS-4-tim-2x-51578-jpg-orig.jpg

Made of brass. Fork is made of tin-plated copper. For permanent installation, e.g. for connecting screw terminals.

More info

Cable lug adapter B4-I/KA

Stäubli AG - cable-lug-adapter-B4-I-KA-tim-2x-51581-jpg-orig.jpg

Made of brass for permanent installation, e.g. for connecting screw terminals.Fork lug bent to an angle of 45°.

More info

Cable lug adapter XKS-A

Stäubli AG - cable-lug-adapter-XKS-A-tim-2x-51584-jpg-orig.jpg

Made of brass for permanent installation, e.g. for connecting screw terminals. Fork lug can be bent once to 45°.

More info

Cable lug adapter B4-I/K

Stäubli AG - cable-lug-adapter-B4-I-K-tim-2x-51587-jpg-orig.jpg

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator.

More info

Round brass pin ZPS-20/...

Stäubli AG - round-brass-pin-ZPS-20-tim-2x-51590-jpg-orig.jpg

Solid, especially suitable for the screw connection to electricity meter clips. Ø 4 mm rigid socket in insulator.

More info

Round brass pin B4-I/S1,5

Stäubli AG - round-brass-pin-B4-I-S1-5-tim-2x-51593-jpg-orig.jpg

Solid, especially suitable for the screw connection to electricity meter clips. Can be bent once to 90°.

More info

Spring clip ZPK-45

Stäubli AG - spring-clip-ZPK-45-tim-2x-51596-jpg-orig.jpg

For the quick connection to electricity meter clips. Spring clip bent to an angle of 45°. The shaft is insulated by a shrink-on sleeve.

More info

Brass pin B4-I/S2,8x2

Stäubli AG - brass-pin-B4-I-S2-8x2-tim-2x-51599-jpg-orig.jpg

Solid, especially suitable for connecting to narrow-type relays. Ø 4 mm rigid socket in insulator.

More info

Connecting pin SLB4-I/90-S

Stäubli AG - connecting-pin-SLB4-I-90-S-tim-2x-51602-jpg-orig.jpg

Rigid, right-angled to screw on to relay housings, distributor boxes etc. Conforms to protection class IP2X when installed.

More info

Fuse adapter PF/S4-...

Stäubli AG - fuse-adapter-PF-S4-tim-2x-51608-jpg-orig.jpg

For protection of electrical equipment in high energy low voltage systems. The adapter can be equipped with an efficient low voltage fuse which reliably isolates the circuit from the power grid in the event of excessively high-current load.

More info

Adapter A-NETZ/SLK4

Stäubli AG - adapter-A-NETZ-SLK4-tim-2x-51611-jpg-orig.jpg

For connecting standard power sockets. For connecting phase and neutral conductor, this adapter has two Ø 4 mm rigid sockets.

More info

Adapter XM-B

Stäubli AG - adapter-XM-B-tim-2x-51614-jpg-orig.jpg

One-pole, with touch-protected BNC male connector linked to a Ø 4 mm rigid socket, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info
4 mm / BNC Safety Programme

Adapter X.../4

Stäubli AG - adapter-X-4-tim-2x-51617-jpg-orig.jpg

Two-pole touch-protected adapters with Ø  4  mm connectors linked to the BNC system.

More info

Adapter lead XLAM-446/SC...

Stäubli AG - adapter-lead-XLAM-446-SC-tim-2x-51620-jpg-orig.jpg

Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector.

More info

Adapter lead XLAM-414/SC...

Stäubli AG - adapter-lead-XLAM-414-SC-tim-2x-51623-jpg-orig.jpg

Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector.

More info