quick couplings temperature control

Modular temperature control quick coupling RMI

Applications

  • Temperature control on injection presses: temperature control circuits, both on the tool and on the supply
Our sales team

With seven passage diameters and two types of shutoff, our highly flexible RMI quick connectors are made to adapt to the customer’s mold cooling and heating applications. Stäubli quick connections allow you to save time in your processes and eliminate the need to bleed circuits. Quality construction, excellent flow rate and strong locking also make them a reliable and efficient solution.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 37
  • Maximum allowable pressure*: 16 bar (232 PSI)


Fluids

  • Hot and cold water, glycol water, heat transfer fluids


Construction

  • Main parts: Brass
  • Plug body (based on bore diameter)
    • Ø 06 – 09 – 12 mm: Brass
    • Ø 16 – 20 – 25 mm: Hardened stainless steel
    • Ø 37 mm: High resistance stainless steel
  • Locking slee