Products

Signal modules

Navigation | CombiTac

Contact CombiTac Team

You can choose CombiTac signal contacts from Ø 0.6 to Ø 1.5 mm in high-density carriers. These can carry up to 26 contacts for 1 mm diameter contacts. Last Mate First Break (LMFB) contacts are intended for monitoring purposes: they indicate whether the CombiTac is fully connected or not and therefore increase safety.

Ø1.5 mm - up to 19 A

Stäubli AG - CT-Signal-1-5mm-tim-2x-47358-jpg-orig.jpg

Modules with 100'000 mating cycles, IP2X protection, crimp or screw termination, for 0.5 - 1.5 mm² conductors (AWG 16 - 20), 5-pole contact carriers.

Contact carriers Ø1,5mm

Ø1 mm - up to 12 A

Signal module 1 mm diameter

Modules with 100'000 mating cycles, IP2X protection, crimp or flow soldering (PCB) termination, for 0.25 - 0.75 mm² conductors, 26, 15 and 6 pole carriers.

Contact carriers Ø1 mm

Ø0.6 mm - up to 6 A

Signal module 0,6 mm diameter

Modules with 300'000 mating cycles, crimp or flow-soldring (PCB) termination, for 0.14 - 0.25 mm² conductors (AWG 24 - 26), 20 pin high density carriers.

Contact carriers Ø0.6 mm

Last Mate First Break modules

Last Mate First Break module

CombiTac connection status monitoring, 100'000 mating cycles, crimp termination, for 0.5 - 1.5 mm² conductors (AWG 16 - 20).

Contact carriers LMFB