Plug SLS205-S
Stäubli AG - plug-SLS205-S-tim-2x-49201-jpg-orig.jpg

In-line, Ø  2  mm with spring-loaded MULTILAM for self-assembly of test leads.
Soft insulator.
Solder connection.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SLS205-L

Order No.

Type

Rated voltage/current

Cable (A)

22.2620-*

SLS205-S

30 VAC / 10 A

60 VDC / 10 A

max. Ø 2.3 mm   0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.