Plug GL-438
Stäubli AG - plug-GL-438-tim-2x-49306-jpg-orig.jpg

In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
With retractable sleeve to prevent accidental touching.
Screw connection.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SLS425-ZL/M3

Order No.

Type

Rated voltage/current

Cable (A)

64.9701-*

GL-438

30 VAC / 32 A

60 VDC / 32 A

max. Ø 3.9 mm   2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.