Connecting pin SLB4-I/90-S
Stäubli AG - connecting-pin-SLB4-I-90-S-tim-2x-51602-jpg-orig.jpg

Rigid, right-angled to screw on to relay housings, distributor boxes etc. Conforms to protection class IP2X when installed. Ø 4 mm rigid socket in insulator, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.
Connecting pin: Ø 3.1 mm x 2.5 mm.

Order No.

Type

Rated voltage/current

49.7093-*

SLB4-I/90-S

1000 V, CAT II / 32 A

Ni