FLEXIVOLT-HV / FLEXIPLAST-HV

Highly flexible, reinforced insulated stranded wires. Super-fine Cu strand, bright-soft, tightly twisted.

  • FlexiVolt-HV (type FLEXI-HV 0,75): with double-layer insulation (inside natural, outside colored).
  • FlexiPlast-HV (type PLAST-HV 0,5 SN): tin-plated strands, chlorine-free, doublelayer insulation (inside natural, outside colored).

 

Typical Application 
Flexible high voltage wiring, hand-held test leads for high voltage tests.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

60.7067- *

FLEXI-HV 0,75

10000

15

60.7460- *

PLAST-HV 0,5 SN

5000

10