Frame weaving

Rotary dobby series S3000 for patterned fabrics

The electronically controlled rotary dobby series S3000 is suitable for producing all types of patterned fabrics. The dobbies are matched to the performance required from the weaving machine, taking the weaving parameters into account. They can be installed either in low or high position on all types of weaving machines (water jet, air jet and rapier weaving machines) and they are equipped with the new maintenance-free harness motion e32/e33 or de82/de83 for high performance.

Advantages:

  • Robust monobloc housing
  • Modular construction to enhance accessibility
  • Highest quality components
  • Considerably increased load capacity, resilience and reliability
  • Shed opening simple to adjust
  • Reduced maintenance
  • Circulation and oil temperature monitored electronically
  • Fine filter integrated in housing
  • Integrated control box
  • New maintenance-free harness motion e32/e33 or de82/de83 for high performance

FEATURES / MODEL

S3020

S3060

S3060

S3061

S3062

Housing size

Pitch

20 lifting units

12 mm

16 lifting units

12 mm

20 lifting units

12 mm

16 lifting units

12 mm

16 lifting units

12 mm

Application

Rapier

Air jet

Rapier

Water jet

Water jet

Adaptation

Low position

Low position

Low position

High position

High position

Transmission

e32 or e33 with

DRC quick link system

e32 or e33 with

DRC quick link system

e32 or e33 with

DRC quick link system

de82 or de83

with VR

quick link system

de82 or de83

with VR

quick link system