Robotic tool changers

Robotic tool changer MPS 1530

Applications

  • Punch riveting
  • Gripping/handling
  • Resistance spot welding
  • Clinching
  • Bolt welding
  • Roller hemming and flanging
  • Gluing and best-fit assembly
  • as well as special applications on request

Areas of operation

All industrial sectors, particularly the automotive industry, body shop, aerospace industry and nuclear industry.

our Sales Team

Versatile application and load capacity at the highest level: The tool changer MPS 1530 handles high loads and completes the product line of robotic tool changing systems from Stäubli. The model is also designed for robots of other manufacturers, and meets the great challenges of modern industrial production processes at the highest safety level PL d Cat. 3. The superior technology of the automatic tool changers is made particularly evident by the immense range of media, data and power transmission modules.

Technical data

  • Payload up to 1,530 kg
  • Bending moment up to 12,500 Nm (static)
  • Torsion moment up to 12,500 Nm (static)
  • Locking: pneumatic (additional protection by compound spring on pressure drop)
  • Operating pressure: min. 4.5 bar – max. 12 bar
  • Flange fitting per DIN ISO 9409 1 A-160, A-200


Coupling modules for media, data and power transmission

  • Electrical connectors for data and electrical signals
  • Primary circuit plug for welding power transfer
  • Media couplings for liquids and gases
  • Pneumatic and vacuum modules
  • Hydraulic module
  • Material transfer
  • Bus modules
  • Transponder module
  • Safety module for active docking performance level d, category 3
  • Further modules on request

    >> More about Components & modules MPS 1530


Programming jig

  • Easy installation of the programming jig by means of a click function
  • Quick and easy determination of the dome position
  • Exact positioning for fast and trouble-free docking operations as well as long service life
  • No additional software necessary