Mold maintenance stations

Multifunctional and safe: The mold maintenance stations MMS ensure efficient mold maintenance while adhering to the highest quality and safety standards. The customer-specific service stations provide optimal conditions for predictive maintenance: many functions and components of the molds can be tested under real operating conditions.

    APPLICATION

    Cutting, turning and closing mold and mold halves outside the machine allows:

    • Maintenance, repair and preservation of injection molds
    • Cleaning, reworking or replacement of cavities
    • Functional check of the core pullers and of the ejector system(s)
    • Testing and cleaning the temperature control circuits
    • Heating of individual / all circuits - thermal equilibrium control
    • Maintenance and test of hot channel and hot channel nozzles
    • Maximize the safety of your employees
    • Significant increase in IMM OEE
    Technical specificationsOptions
    • Mold weight up to 130 t
    • Dimensioning of closing and opening forces according to customer specifications
    • Mold dimensions and installation height tailored to customer specifications
    • Perfect ergonomic working height
    • For optimal working conditions the clamping plate on the nozzle side is surrounded by an access platform
    • Both clamping plates can be moved axially
    • The nozzle side of the clamping plate can be swiveled by 90 °
    • Protection of the system by light curtain for maximum accessibility from all sides
    • Wired, user-friendly mobile panel
    • Loading of the system with the existing in-door crane
    • Euromap, SPI, JIS or customer specific drill pattern with cutouts to facilitate mold maintenance in the clamping plates
    • Mechanical, hydraulic or magnetic clamping system
    • Media transmission with mono-couplings or multi-couplings (manual or automatic)
    • Ejector unit with automatic ejector coupling
    • Horizontal loading with mold changing table or mold changing trolley
    • Clamping plate on the ejector side
    • Operation via wireless mobile panel
    • Protected by a protective fence
    Related products

    This might interest you

    Read More

    Ensure efficient maintenance while adhering to the highest quality and safety standards.

    Downloads

    Reset filter