Market Automotive

Extensive range of quick-release couplings for cooling applications

The wide range of Stäubli quick-release couplings, either full-flow diameter or non-spill, with sizes ranging from 3 mm to 50 mm, will deliver long-term reliability, performance and high productivity. Applications: hot stamping, foundry and casting process for mold cooling circuits and press equipment, test bench equipment and e-mobility test area.

HTI – High temperature

High temperature quick couplings HTI for temperature control

DN (mm): from 09 to 25
Maximum allowable pressure PS (bar)*: 12

More about high-temperature connectors

TTX – NATO STANAG 3756

Stäubli AG - high-flow-transfer-stanag-TTX-tim-2x-50154-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about NATO STANAG connectors

CGD – Self aligning

Non-spill CGD blind mate connectors range

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self-aligning connectors