In order to optimize refrigeration installations, it is important, from the first connections at the level of the chillers (chillers), to optimize the flow rates to allow maximum efficiency. Stäubli quick connectors meet the reliability requirements of the market, their construction and ergonomic design allowing quick maintenance and easy handling.
When tightness is the main criterion, Stäubli quick couplings are the ideal choice. By ensuring both a leak-free connection and optimal flow, they help reduce energy costs.