IT AND BROADCASTING

Heat exchanger

Stäubli connections installed at the level of the heat exchanger guarantee a reliable and efficient installation. They help cool the heat from the servers and provide maximum protection for cabinets and electronic components. Ensuring the connection allows rapid maintenance operations and offers optimal flow to promote the evacuation of calories and guarantee energy optimization.
The ranges of emission control couplings feature reliable construction and an ergonomic design for easy handling.
Due to their compactness, they fit perfectly into the installations and are ideal for guaranteeing high performance while contributing to operational continuity / efficiency.

SPT - Non spill

Non-spill quick coupling with ball locking SPT/CG

DN (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 40

More about non spills connectors