After more than a century of rotary dobby development, Stäubli has gained a unique knowledge and experience. With the support of Stäubli experts, you can find the most efficient and economical way to master the needs and expectations of your customers.
High-precision and high-speed shedding formation are crucial for consistently high-quality fabric. Stäubli rotary dobbies set the standard worldwide. They are suitable for all types of patterned fabrics, ensure extreme reliability, efficiency, long service life, and reduced maintenance. All Stäubli dobbies are high-performance units, resulting from many years of development experience, and high build quality. The models and types are matched to the various weaving machines and weft insertion systems and can be configured to individual customer requirements.
All Stäubli dobbies are high-performance units and the result of many years of development experience, and high build quality. The models and types are matched to the various weaving machines and weft insertion systems, and can be configured to individual customer requirements.
As a manufacturer of complete shedding systems, Stäubli also offers numerous system components, such as harness motion and quick links. The increased capacity of weaving machines has also imposed increasing demands on the mechanical transmission system. The transmission system is a vital link in the installation, handling numerous loads and forces, ensuring perfect shed adjustment and harmonious interaction between the weaving machine and the shedding machine. Stäubli high-quality transmission components, including harness motions, quick links and multi-adjustable clips, contribute to ease of operation, minimize maintenance, and achieve exceptional profitability.