Robotic arms sensitive environments

TX200 ESD 6-axis robotic arm

More Information
our Sales Team

The ESD line of robots is designed to prevent electrostatic discharges and comes in 6-axis versions in various sizes with reaches ranging from 515 to 2,594 mm. These high performance robots deliver the perfect level of speed, precision and reliability for handling electronic components.

Advantages of the TX200 ESD
ESD compliance guaranteed
ESD compliance guaranteed by 3 specific tests
  • surface resistivity
  • residual charges
  • dissipation and transversal conductivity

7 test points covering every arm’s element

ESD symbol
Minimize part failures and rework costs

Ensure that all accessible elements are dissipative to eliminate ESD risks in production. Specific ESD compliant paint

TX200 transversal conductivity
Safely handle sensitive devices

Each arm link connected to ground, transversal conductivity

Attachment methods (TX200 ESD)
Flexible integration on the production line

For greater flexibility, Stäubli robots have multiple mounting configurations (floor or ceiling) to make it easier to integrate the robot into the production chain.

Optimum cleanliness, arm motion freedom and production reliability

  • All cables and pipes routed through the arm removing obstacles from the work area
  • Enclosed structure


Optimum use of the work area

  • Less floorspace needed
  • Large work envelope


Eliminating complex cable management

  • Connections directly on the robot forearm thanks to integrated electrical and Ethernet cables


Work in difficult environments

  • Vertical cable outlet, complete protection of connections
  • Specific joints


Precise trajectory performance

  • Increased part quality
  • Reduced rework costs
  • Rigid structure


High precision, long life time and reduced maintenance

  • JCS gearbox designed by Stäubli


Flexible integration on the production line

  • Multiple attachment methods


Certifications

  • UL, CE, KCS

Specifications

Model

TX200 ESD

TX200L ESD

Degrees of freedom

6

6

Nominal load capacity

100 kg

60 kg

Maximum load capacity*

150 kg

100 kg

Reach at wrist

2194 mm

2594 mm

Repeatability

±0.06 mm

±0,1 mm

Protection class (*wrist)

IP65 (*IP67)

IP65 (*IP67)

Cleanroom standard:

ISO 14644-1

FS 209E

Class 5

Class 100

Class 5

Class 100

Attachment methods

Floor or ceiling

Floor or ceiling

Stäubli CS8 series controller

CS8C HP

CS8C HP

*With specific configuration. Contact us for details.