The broad range of single sided fork plugs and double fork plugs are best suitable for connecting busbars of different thicknesses and ensure a high application flexibility. The high power double fork plug extends the rated current range and allow high angular and misalignment tolerances. For single fork plugs, various types of lead connections are available as well as an additional insulating housing. Thanks to the MULTILAM Technology inside, a constantly low contact resistance and long life is guaranteed as well as resistance against vibration and shock. Specially designed fork plugs and terminations are available on request.
Benefits
Key features
Design
Fork plugs |
product range |
---|---|
Rated current (105°C end temperature) |
up to 2,000 A |
Rated voltage insulating housing |
600 V |
Short circuit current (1s) |
up to 50.4 kA |
Peak current withstands |
up to 144 kA |
Mating cycles |
> 1,000 |