Robotic tool changers

MPS 630: coupling modules for media, energy and data transmission

Flexible and reliable with wear-resistant modules and components for media, data and energy transmission. The tool changing systems from Stäubli can be accurately integrated into all robot-controlled production processes. They are also characterised by their low wear and long-term reliability even with many plug-in and change cycles. The MPS 630 tool changer can be used with components (compatible with MPS 1530) for signal and power performance, as well as mass current, primary current, modules for hydraulic vacuum and material transfer.

Signal and power supply

MultiDNet module for signal and power supply

Interference-free and long-lasting: The customer-specific configurable MultiDNet module is useful for enduring excellent signal and power performance for many plug-in cycles.

Fibre optic module for signal transmission

Fiber optic module for signal transmission

Innovative and fast: Fiber optic module for optical signal transmission at high data transmission rates.

Primary circuit for welding currents

Primary circuit connector for welding currents

Safe and powerful: Versatile MGK primary circuit connector for stable power transmission of the welding current.

Mass current

Ground pin module

Robust and compact: The connector for mass currents for optimum power transmission is due to patented MULTILAM technology.

Pneumatic and fluids

High pressure hydraulic module SPC

Low-wear and leak-free. The pneumatic and cooling SPM module in clean break technology allows for safe coupling processes.

Hydraulic transmission

Pneumatic and cooling module SPM

Airtight and resilient: The high-pressure hydraulic module with safe clean-break technology allows for very high-pressure ranges.

Material transfer

Fastener transfer module

Individual and flexible: Transfer modules for the application-specific material transfer of screws, bolts and rivets.