Crocodile clip XKK-1001
Stäubli AG - crocodile-clip-XKK-1001-tim-2x-51323-jpg-orig.jpg

Made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

66.9755-*

XKK-1001

1000 V, CAT II / 32 A

Ni