Plug XZGL-...
Stäubli AG - plug-XZGL-tim-2x-01-49337-jpg-orig.jpg

Stackable, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads. With retractable sleeve to prevent accidental touching. As a result of the protective collar, the clearances and creepage distances allow test leads equipped with this plug also to be safely connected to older test instruments not yet fitted with safety sockets up to 600 V, CAT  II in accordance with the standards.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

66.9327-*

XZGL-410

600 V, CAT II / 19 A

max. Ø 3.4 mm   1.0 mm²

max. Ø 3.9 mm   1.0 mm²

Ni

66.9328-*

XZGL-425

600 V, CAT II / 32 A

max. Ø 3.4 mm   2.5 mm²

max. Ø 3.9 mm   2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.