Connecting plug SKS2-12L/1SA/N

Insulated, made of brass and with rigid insulating sleeves. Equipped with springloaded MULTILAM to ensure vibration-proof contacts – ideal, for instance, in the automotive field for test drives and servicing. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Plug spacing

65.9866-21

SKS2-12L/1SA/N

600 V, CAT II / 10 A

12 mm

Ni