Connecting plug KS2-...

Insulated, Ø 2 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts – ideal use is in the automotive field for test drives and servicing. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Plug spacing

63.9844-21

KS2-5,08L/1A/N

30 VAC / 10 A

60 VDC / 10 A

5.08 mm

Ni

63.9847-21

KS2-5,08L/1A/A

30 VAC / 10 A

60 VDC / 10 A

5.08 mm

Au

63.9845-21

KS2-12L/1SA/N

30 VAC / 10 A

60 VDC / 10 A

12 mm

Ni

63.9848-21

KS2-12L/1SA/A

30 VAC / 10 A

60 VDC / 10 A

12 mm

Au