Stäubli uses cookies in order to improve your online experience and to perform statistics and analyses of use of the website. By continuing to use our website, you agree to our use of these cookies. You may refuse the use of cookies by selecting the appropriate settings on your browser. More information to set up your cookie preferences.
  • Connectors
      Connectors
    • Market solutions
        Market solutions
      • Automotive
          Automotive
        • Compressed air
        • Thermal management
            Thermal management
          • SPT/CG – Aluminum, balls locking
          • SCG - Nickel-plated brass
          • SPH/BA/CG – Aluminum bayonet
          • CGD - Self aligning 1 mm
          • CGO - Self aligning
          • RME – Railway, double shuttoff
          • SPT – Railway, non-spill
          • SPT – Motorsports, non-spill
          • DMR – Motorsports, full flow connection
          • RME - Double shutoff
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • Hydraulic
            Hydraulic
          • MPX - Non spill medium pressure
          • CBX – Medium pressure, ball locking
          • SPX - High pressure, ball locking
          • HPX – High pressure, screw locking
          • THL – Very high pressure, push button
          • SBA – High pressure, ball locking
          • THX/TM – Nuclear, Very high pressure
          • SPI – Railway, medium pressure
          • SPH/BA – Motorsports, high pressure
          • HPR – Motorsports, high pressure
          • CBR – Sports mécaniques, haute pression
        • Air conditioning
            Air conditioning
          • SPF - Clean break
          • RPE HFO-1234yf (R-1234yf)
          • RPE - R-134a
        • LAK - Automotive, painting
        • Multi-coupling systems
        • Spot welding connectors
      • Railway
          Railway
        • Compressed air
        • Pressure point and leveling tests
        • Cooling
        • Hydraulic
        • Filling & draining
            Filling & draining
          • HCB - Large diameter
          • TCB – Versatile large diameter
          • TTX – NATO STANAG 3756
          • VSU - Symmetrical, full flow
          • TKU TKM – Stainless steel full-flow
          • SPM – Motorsports, oil refilling
          • DMR – Motorsports, full flow connection
          • UPA UPB - Full flow 316/316L
          • HCB - Non spill 316/316L
          • RPE - Engine test
          • RBE – Modular range
        • Modular connectors
        • Connectors for plug-in systems
        • Success stories
            Success stories
          • Success story - Stadler
          • Success story - CARS
      • E-mobility
          E-mobility connectors
        • Quick charging connector QCC
        • MCS multi - Customized
        • Hydrogen
            Hydrogen
          • CHV08 - Refueling nozzle, hygrogen
          • BRH08 – Break-away, hydrogen
        • TBC multi-pole plug connector
        • SEM multi-pole connector
        • SPT/CG – Aluminum, balls locking
        • CGD - Self aligning 1 mm
        • RBE – Modular range
        • MCB - Non-spill 316 series ball locking
        • Success stories
            Success stories
          • Success story - Silence
          • Success story - WFT
      • Aerospace, transportation and logistics
          Quick couplings
        • Thermal management
            Thermal management
          • SPT/CG – Aluminum, balls locking
          • SCG - Nickel-plated brass
          • SPH/BA/CG – Aluminum bayonet
          • CGD - Self aligning 1 mm
          • CGO - Self aligning
          • RME – Railway, double shuttoff
          • SPT – Railway, non-spill
          • SPT – Motorsports, non-spill
          • DMR – Motorsports, full flow connection
          • RME - Double shutoff
        • Air conditioning
            Air conditioning
          • SPF - Clean break
          • RPE HFO-1234yf (R-1234yf)
          • RPE - R-134a
        • Fuels
            Fuels
          • Liquid petroleum gas
              Liquid petroleum gas
            • GPV14 - Refueling nozzle, LPG
            • BRW – Breakaway, LPG
          • Compressed Natural Gas
              Compressed Natural Gas
            • GMV - Receptacle
            • GMV - Check-valve
            • BRW - In-line breakaway
            • GMV 06 – Self-serve nozzle, type1
            • GMV09-12 – Self-serve nozzle, type1
            • CMV – Nozzle, type 2-3
          • Hydrogen
              Hydrogen
            • CHV08 - Refueling nozzle, hygrogen
            • BRH08 – Break-away, hydrogen
          • HCB 28/L – Refueling, aluminum
          • VSU - Symmetrical, full flow
          • SPT – Motorsports, non-spill
          • SAF – Motorsports, refueling
          • DMR - Full flow - Motorsports
          • SPH/BA – Motorsports, high pressure
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • Breathing air
            Breathing air
          • AQR - Safety connection
          • BQR – filtration unit
          • TQR - Straight hose
          • HQR - Coiled hose
          • EQR - Hose reel
          • DQR - manifold unit
        • CombiTac modular connector system
        • Miniature pcb connectors
        • Connectors for plug-in systems
      • Alternative Energies
          Alternative Energies
        • Connectors for solar panels
        • Junction boxes for solar panels
        • Cable assemblies
        • Success stories
            Success stories
          • Success story - Artigas
      • Alternative fuels
          Fuels
        • Compressed Natural Gas
            Compressed Natural Gas
          • GMV - Receptacle
          • GMV - Check-valve
          • BRW - In-line breakaway
          • GMV 06 – Self-serve nozzle, type1
          • GMV09-12 – Self-serve nozzle, type1
          • CMV – Nozzle, type 2-3
        • Liquid petroleum gas
            Liquid petroleum gas
          • GPV14 - Refueling nozzle, LPG
          • BRW – Breakaway, LPG
        • Hydrogen
            Hydrogen
          • CHV08 - Refueling nozzle, hygrogen
          • BRH08 – Break-away, hydrogen
      • Plastics
          Plastics
        • Connecting energies
            Connecting energies
          • Temperature control
              Fluids and gases
            • GPL - Full flow
            • RPL - Full flow
            • CBI - Clean break
            • RMI - Modular
            • RMI multi – Temperature control
            • HTI – High temperature
            • MCI multi - Temperature control
            • HTM multi – Heat transfer fluids
            • MCS multi - Customized
            • NCI - Manifold
          • Core pulls and sequential injection
              Fluids and gases
            • RBE – Modular range
            • MPX - Non spill medium pressure
            • CBX – Medium pressure, ball locking
            • SBA – High pressure, ball locking
            • RMP multi - Hydraulic
            • SPC multi - Sequential injection
            • MCS multi - Customized
            • CombiTac – Fluid and electrical
          • Electrical circuits
              Modular - customized solutions
            • REP multi - Electrical
            • CombiTac – Fluid and electrical
        • Mold clamping systems
        • Mold loading tables
        • Tool maintenance stations
        • Robotic tool changers
            Robotic tool changers
          • MPS COMPLETE
          • MPS MODULAR
          • MPS CUSTOMIZED
          • MPS 020
          • MPS 032
          • MPS 130
          • MPS 260
          • MPS 630
          • MPS 631
          • MPS 1530
      • Test and Measurement
          Test and Measurement
        • Products for test accessories
        • High-frequency measurement
        • Cables and multi-strand wires
      • Power Grid
      • Nuclear
          Quick couplings
        • Breathing air
            Breathing air
          • AQR - Safety connection
          • BQR – filtration unit
          • TQR - Straight hose
          • HQR - Coiled hose
          • EQR - Hose reel
          • DQR - manifold unit
        • Connection - Remote handling
        • Connection - Glove boxes
        • Filling & draining
            Filling & draining
          • HCB - Large diameter
          • TCB – Versatile large diameter
          • TTX – NATO STANAG 3756
          • VSU - Symmetrical, full flow
          • TKU TKM – Stainless steel full-flow
          • SPM – Motorsports, oil refilling
          • DMR – Motorsports, full flow connection
          • UPA UPB - Full flow 316/316L
          • HCB - Non spill 316/316L
          • RPE - Engine test
          • RBE – Modular range
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • Compressed air
            Compressed air
          • RCS – Safety
          • RSI - Active safety
          • ADS - High flow stainless steel
          • NSI - Non-scratch active safety
          • ERS - Non-scratch safety
          • RBS – Stainless steel
          • SBG – Compact blowgun
          • STA – Blowing unit composite blowgun
          • PML - Blowing unit steel blowgun
          • HJP - Connection unit
          • RVS - Very high flow
          • MCR - Micro
          • MRA – Mini
          • FRL – Air treatment unit
          • FSB - Submicronic filter
          • ETO/ETF – Hose reels
          • HEC - Balancing and supply units
          • GPL railway – Full flow
          • RTD - Railway
          • SPI/OS - Railway
          • RBE – Pressure point leveling test railway
          • Hose assemblies - Railway
          • ADS nuclear – High flow
          • Air Jacks - Motorsports
        • MCS multi - Customized
        • Multi-pole connectors
      • Chemical and petrochemical
          Chemical
        • Compressed air
        • Sampling
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • Breathing air
            Breathing air
          • AQR - Safety connection
          • BQR – filtration unit
          • TQR - Straight hose
          • HQR - Coiled hose
          • EQR - Hose reel
          • DQR - manifold unit
      • Medical industry
      • Motorsports
          Motorsports
        • Hydraulic applications
            Hydraulic
          • SPH/BA – Motorsports, high pressure
          • HPR – Motorsports, high pressure
          • CBR – Sports mécaniques, haute pression
        • Cooling applications
            Fuels
          • SPT – Motorsports, non-spill
          • DMR – Motorsports, full flow connection
        • Air Jacks - Motorsports
        • SPF - Clean break
        • Filling and draining
            Filling & draining
          • SPM – Motorsports, oil refilling
          • DMR – Motorsports, full flow connection
        • Fuels
            Fuels
          • Liquid petroleum gas
              Liquid petroleum gas
            • GPV14 - Refueling nozzle, LPG
            • BRW – Breakaway, LPG
          • Compressed Natural Gas
              Compressed Natural Gas
            • GMV - Receptacle
            • GMV - Check-valve
            • BRW - In-line breakaway
            • GMV 06 – Self-serve nozzle, type1
            • GMV09-12 – Self-serve nozzle, type1
            • CMV – Nozzle, type 2-3
          • Hydrogen
              Hydrogen
            • CHV08 - Refueling nozzle, hygrogen
            • BRH08 – Break-away, hydrogen
          • HCB 28/L – Refueling, aluminum
          • VSU - Symmetrical, full flow
          • SPT – Motorsports, non-spill
          • SAF – Motorsports, refueling
          • DMR - Full flow - Motorsports
          • SPH/BA – Motorsports, high pressure
        • CEB – Motorports, power
      • Machine tools
          Machine tools
        • Automatic change of tools
        • Hydraulic clamping
        • CombiTac modular connector system
        • Filling and draining
        • Fluid connections on spindles
      • Steel
          Quick couplings
        • Hydraulic
            Hydraulic
          • MPX - Non spill medium pressure
          • CBX – Medium pressure, ball locking
          • SPX - High pressure, ball locking
          • HPX – High pressure, screw locking
          • THL – Very high pressure, push button
          • SBA – High pressure, ball locking
          • THX/TM – Nuclear, Very high pressure
          • SPI – Railway, medium pressure
          • SPH/BA – Motorsports, high pressure
          • HPR – Motorsports, high pressure
          • CBR – Sports mécaniques, haute pression
        • Power hydraulics
        • Compressed air
            Compressed air
          • RCS – Safety
          • RSI - Active safety
          • ADS - High flow stainless steel
          • NSI - Non-scratch active safety
          • ERS - Non-scratch safety
          • RBS – Stainless steel
          • SBG – Compact blowgun
          • STA – Blowing unit composite blowgun
          • PML - Blowing unit steel blowgun
          • HJP - Connection unit
          • RVS - Very high flow
          • MCR - Micro
          • MRA – Mini
          • FRL – Air treatment unit
          • FSB - Submicronic filter
          • ETO/ETF – Hose reels
          • HEC - Balancing and supply units
          • GPL railway – Full flow
          • RTD - Railway
          • SPI/OS - Railway
          • RBE – Pressure point leveling test railway
          • Hose assemblies - Railway
          • ADS nuclear – High flow
          • Air Jacks - Motorsports
        • RBE – Modular range
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • MCS multi - Customized
        • Multi-couplings and multi-pole connectors
      • Oil & gas
          Quick couplings
        • Fluids & gases
            Fluids and gases
          • RBE – Modular range
          • SPC - Pocket mounting
          • HCB - Non spill 316/316L
          • NCB - Flush faces 316/316L
          • MCB - Non-spill 316 series ball locking
          • RBL - High pressure 316/316L
          • BPX – High flow screw locking
          • UPA UPB - Full flow 316/316L
          • GPL - Full flow
          • VSU - Symmetrical, full flow
          • RBE/TM - Nuclear, medium pressure
          • MCB/TM - Nuclear, clean break
          • LAK - Automotive, painting
          • TTX – NATO STANAG 3756
          • TCB – Versatile large diameter
        • Hydraulic
            Hydraulic
          • MPX - Non spill medium pressure
          • CBX – Medium pressure, ball locking
          • SPX - High pressure, ball locking
          • HPX – High pressure, screw locking
          • THL – Very high pressure, push button
          • SBA – High pressure, ball locking
          • THX/TM – Nuclear, Very high pressure
          • SPI – Railway, medium pressure
          • SPH/BA – Motorsports, high pressure
          • HPR – Motorsports, high pressure
          • CBR – Sports mécaniques, haute pression
        • MCS multi - Customized
    • Quick couplings
        Quick couplings
      • Compressed air
          Compressed air
        • RCS – Safety
        • RSI - Active safety
        • ADS - High flow stainless steel
        • NSI - Non-scratch active safety
        • ERS - Non-scratch safety
        • RBS – Stainless steel
        • SBG – Compact blowgun
        • STA – Blowing unit composite blowgun
        • PML - Blowing unit steel blowgun
        • HJP - Connection unit
        • RVS - Very high flow
        • MCR - Micro
        • MRA – Mini
        • FRL – Air treatment unit
        • FSB - Submicronic filter
        • ETO/ETF – Hose reels
        • HEC - Balancing and supply units
        • GPL railway – Full flow
        • RTD - Railway
        • SPI/OS - Railway
        • RBE – Pressure point leveling test railway
        • Hose assemblies - Railway
        • ADS nuclear – High flow
        • Air Jacks - Motorsports
      • Temperature control
          Temperature control
        • HTI – High temperature
        • RPL - Full flow
        • CBI - Clean break
        • RMI - Modular
        • TTX – NATO STANAG 3756
        • GPL - Full flow
        • NCI - Manifold
      • Thermal management
          Thermal management
        • SPT/CG – Aluminum, balls locking
        • SCG - Nickel-plated brass
        • SPH/BA/CG – Aluminum bayonet
        • CGD - Self aligning 1 mm
        • CGO - Self aligning
        • RME – Railway, double shuttoff
        • SPT – Railway, non-spill
        • SPT – Motorsports, non-spill
        • DMR – Motorsports, full flow connection
        • RME - Double shutoff
      • Air conditioning
          Air conditioning
        • SPF - Clean break
        • RPE HFO-1234yf (R-1234yf)
        • RPE - R-134a
      • Fluids & gases
          Fluids and gases
        • RBE – Modular range
        • SPC - Pocket mounting
        • HCB - Non spill 316/316L
        • NCB - Flush faces 316/316L
        • MCB - Non-spill 316 series ball locking
        • RBL - High pressure 316/316L
        • BPX – High flow screw locking
        • UPA UPB - Full flow 316/316L
        • GPL - Full flow
        • VSU - Symmetrical, full flow
        • RBE/TM - Nuclear, medium pressure
        • MCB/TM - Nuclear, clean break
        • LAK - Automotive, painting
        • TTX – NATO STANAG 3756
        • TCB – Versatile large diameter
      • Hydraulic
          Hydraulic
        • MPX - Non spill medium pressure
        • CBX – Medium pressure, ball locking
        • SPX - High pressure, ball locking
        • HPX – High pressure, screw locking
        • THL – Very high pressure, push button
        • SBA – High pressure, ball locking
        • THX/TM – Nuclear, Very high pressure
        • SPI – Railway, medium pressure
        • SPH/BA – Motorsports, high pressure
        • HPR – Motorsports, high pressure
        • CBR – Sports mécaniques, haute pression
      • Filling & draining
          Filling & draining
        • HCB - Large diameter
        • TCB – Versatile large diameter
        • TTX – NATO STANAG 3756
        • VSU - Symmetrical, full flow
        • TKU TKM – Stainless steel full-flow
        • SPM – Motorsports, oil refilling
        • DMR – Motorsports, full flow connection
        • UPA UPB - Full flow 316/316L
        • HCB - Non spill 316/316L
        • RPE - Engine test
        • RBE – Modular range
      • Fuels
          Fuels
        • Liquid petroleum gas
            Liquid petroleum gas
          • GPV14 - Refueling nozzle, LPG
          • BRW – Breakaway, LPG
        • Compressed Natural Gas
            Compressed Natural Gas
          • GMV - Receptacle
          • GMV - Check-valve
          • BRW - In-line breakaway
          • GMV 06 – Self-serve nozzle, type1
          • GMV09-12 – Self-serve nozzle, type1
          • CMV – Nozzle, type 2-3
        • Hydrogen
            Hydrogen
          • CHV08 - Refueling nozzle, hygrogen
          • BRH08 – Break-away, hydrogen
        • HCB 28/L – Refueling, aluminum
        • VSU - Symmetrical, full flow
        • SPT – Motorsports, non-spill
        • SAF – Motorsports, refueling
        • DMR - Full flow - Motorsports
        • SPH/BA – Motorsports, high pressure
      • Breathing air
          Breathing air
        • AQR - Safety connection
        • BQR – filtration unit
        • TQR - Straight hose
        • HQR - Coiled hose
        • EQR - Hose reel
        • DQR - manifold unit
      • Welding lines
          PARFLAM safety couplings on welding line
        • Safety sockets for bottles or network
        • Quick couplings on welding hoses
        • Safety plugs for blow torches
        • Flexible hoses for welding lines
    • Electrical Connectors
        Electrical Connectors
      • Single-pole industrial connectors
          Single-pole industrial connectors
        • Round uninsulated connectors
        • Round insulated connectors 6 mm
        • Round insulated connectors 10-21 mm
        • Rapid connection solutions
        • Connectors for plug-in systems
        • Medical connectors
        • Miniature pcb connectors
        • MULTILAM plug connectors
      • Multi-pole connectors
          Multi-pole connectors
        • E-mobility connection solutions
        • Connectors for motor testing
        • FL3 connector for robot tool changers
      • Modular connector CombiTac
          Modular connector CombiTac
        • Overview
            Overview
          • CombiTac concept
          • Modular system
          • Configurator
          • Advantages
          • CombiTac products
          • Services and cable assembly
        • Applications
            Applications
          • Automotive
          • Machinery
          • Electronic equipment
          • Railway
          • Aerospace, transportation and logistics
        • Products
            Products
          • Power modules
          • Signal modules
          • Data modules
          • Thermocoupling modules
          • Pneumatic - fluid modules
          • Housings
          • Customized
        • Configurator
        • Downloads
            Downloads
          • Video
          • Catalogs
          • Assembly instructions
      • Modular connectors
          Modular connectors
        • CombiTac modular connector system
        • Modular power connector MPC
        • High mating docking systems
      • Alternative energies connectors
          Alternative energies connectors
        • Connectors for solar panels
        • Junction boxes for solar panels
        • Cable assemblies
      • Test and measurement
          Test and measurement
        • Products for test accessories
            Products for test accessories
          • Test leads 2 mm and 4 mm
          • Plugs 2 mm and 4 mm
          • Sockets 2 mm and 4 mm
          • Connecting plugs
          • Test probes 2 mm and 4 mm
          • Test clips 2 mm and 4 mm
          • Kelvin test leads
        • High-frequency measurement
            High-frequency measurement
          • Touch-protected passive probes
          • Touch-protected BNC probes
          • Accessories for Passive Probes
        • Cables and multi-strand wires
            Cables and multi-strand wires
          • PVC multi-strand wires
          • TPE multi-strand wires
          • Silicone multi-strand wires
          • High-voltage wires
          • Special wires
      • Spot welding connectors
          Spot welding connectors
        • Flat primary circuit solutions
        • Circular primary circuit solutions
      • MULTILAM products
    • Multi-couplings / multi-pole connectors
        Multi-couplings and multi-pole connectors
      • Temperature control lines
          Temperature control
        • HTM multi – Heat transfer fluids
        • MCI multi - Temperature control
        • RMI multi – Temperature control
      • Hydraulic lines
          Hydraulic
        • RMP multi - Hydraulic
        • SPC multi - Sequential injection
      • Modular / customized solutions
          Modular - customized solutions
        • CombiTac – Fluid and electrical
        • MCS multi - Customized
        • MPC Modular Power Connector
        • High Mating Connector Solutions
        • REP multi - Electrical
      • Spot welding connectors
          Spot welding connectors
        • Flat primary circuit solutions
        • Circular primary circuit solutions
        • SEM multi-pole connector
      • E-mobility connectors
          E-mobility connectors
        • TBC multi-pole plug connector
        • Connectors for harsh environment
        • Quick charging connector QCC
      • Connectors for motor testing
    • Alternative energies
        Alternative energies
      • Connectors for solar panels
      • Junction boxes for solar panels
      • Cable assemblies
    • Quick mold change
        Quick mold change
      • Hydraulic clamping
      • Mechanical clamping
      • Magnetic clamping
      • Mold loading tables
      • Tool maintenance stations
    • Test and measurement
        Test and measurement
      • Products for test accessories
          Products for test accessories
        • Test leads 2 mm and 4 mm
            Test leads 2 mm and 4 mm
          • LK205 - Test lead
          • LK2-F - Test lead
          • LK205-L - Test lead
          • SLK205-K - Test lead
          • SLK205-LA - Test lead
          • SLK205-L - Test lead
          • SLK205-W/L - Test lead
          • LK4...X - Test lead
          • LK4 - Test lead
          • FML SML - Test lead
          • LK4-B - Test lead
          • FAL - Test lead
          • LK410L-41/A - Test lead
          • LK4...K-41/A - Coupling lead
          • AK410-L/B-41/A - Extension lead
          • XZG4... - Test lead
          • SLK4...-E... - Test lead
          • XV...-44... - Test lead
          • XM...-41... - Test lead
          • XM...-419 - Test lead
          • XM...-402 - Test lead
          • SLK4...-L... - Test lead
          • XSM...-419 - Fused test lead
          • XZG410-L - Test lead
          • XK...-414 - Extension lead
          • XM...-484 - Test lead
        • Plugs 2 mm and 4 mm
            Plugs 2 mm and 4 mm
          • Plug SLS205
          • Plug SLS205-A
          • Plug SLS2-F
          • Plug SLS2-S
          • Plug SLS205-U
          • Plug SLS205-S
          • Plug SLS205-L
          • Plug SL205-LA
          • Plug SL205-K
          • Plug SLS425-A/X
          • Plug SLS4
          • Plug SLS425-AM
          • Plug SLS4-B
          • Plug ZGL-4...
          • Plug L-400
          • Plug L-409
          • Plug L-41...
          • Plug SLS425-ZL...
          • Plug GL-438
          • Plug KLS4
          • Plug SKLS4
          • Plug XZGL-...
          • Plug SLS425-SE...
          • Plug XL-446
          • Plug XL-459/30
          • Plug X-GL-438
          • Plug SLS425-SL...
          • Plug XL-410
          • Plug SLS425-SW...
        • Sockets 2 mm and 4 mm
            Sockets 2 mm and 4 mm
          • Socket SLS205-B
          • Socket SLS205-BF
          • Socket SL205-BA
          • Press-in socket LB2
          • Solder-in socket LB2-A
          • Solder-in socket LB2-D
          • Press-in socket EPB-2N/S
          • Press-in socket EB2...
          • Press-in socket EB2-F
          • Panel-mount socket LB-I2R
          • Panel-mount socket LB2-IF
          • Panel-mount socket LB-IF2R
          • Socket strip BL2-.../20...
          • Press-in socket SEB2-...
          • Panel-mount socket SLB2-...
          • Binding post PK2-T
          • Socket K-41...
          • Socket SLS410-BK
          • Socket XK-410
          • Press-in socket LB4...
          • Press-in socket LB4-A
          • Press-in socket EB4
          • Press-in socket EB4-A...
          • Press-in socket EB4-B
          • Press-in socket EB4-C
          • Earth socket LB4-R...
          • Earth socket MSLB4-G
          • Panel-mount socket LB4-R/I
          • Panel-mount socket EBI-40
          • Panel-mount socket LB-I4R
          • Panel-mount socket LB-I4R-B
          • Panel-mount socket LB-I4Q
          • Panel-mount socket LB-I4R-A
          • Panel-mount socket LB-IF4R-A
          • Panel-mount socket LB-IF4R
          • Panel-mount socket LB-I4/2P
          • Press-in socket XEP-...
          • Press-in socket SEB4-F...
          • Press-in socket SEB4-...
          • Press-in socket SEB4-F/A
          • Panel-mount socket SLB4-F/A
          • Panel-mount socket SLB4-F...
          • Panel-mount socket SLB4-...
          • Panel-mount socket SLB4-G...
          • Panel-mount socket XEB-1...
          • Panel-mount socket XE...-1...
          • Mounting socket SAB4-G...
          • Mounting socket SAB4-F/A
          • Universal socket XUB-G
          • Angled socket XELW-4
          • Angled socket SLB4-I/90
          • In-line socket XELA-4
          • Binding post PK4-T
          • Binding post SPK4
        • Connecting plugs
            Connecting plugs
          • Connecting plug KS2-...1
          • Connecting plug KS2-...2
          • Connecting plug KS2-...3
          • Connecting plug KS2-10L
          • Connecting plug SKS2-12L/1SA/N
          • Connecting plug KS4-1...1
          • Connecting plug KS4-19L/1
          • Connecting plug KS4-19L
          • Connecting plug KS4-1...2
          • Connecting plug SKS4-19L/1
          • Connecting plug XVBB-4/19
          • Connecting plug SKS4-19L
          • Connecting plug XVB-4/19
        • Test probes 2 mm and 4 mm
            Test probes 2 mm and 4 mm
          • Test probe SPP2-S
          • Test probe PP-130
          • Test probe SPP4-S
          • Test probe SPP4-S/F
          • Test probe SPP4
          • Test probe HP-150/A
          • Test probe PP-115/2
          • Test probe PP-115/4
          • Test probe BT400
          • Test probe with measurement cable XP...-484
          • Pluggable accessory XDK-1033P
          • Test probe with measurement cable XPF-480/2G
          • Accessorie HC200-2G
          • Accessorie XKK-200-2G
        • Test clips 2 mm and 4 mm
            Test clips 2 mm and 4 mm
          • Test clip KPS1/B2
          • Test clip MicroGrip-XB
          • Test clip AGK40
          • Test clip XKK-200
          • Test clip lead XALF
          • Test clip SKPS-4
          • Test clip GRIP-B
          • Test clip GRIP-A
          • Test clip SKPS-4/A
          • Test clip AGK20
          • Test clip APK-4
          • Crocodile clip SAGK4-K
          • Crocodile clip XKK-1001
          • Dolphin clip XDK-1033
          • Dolphin clip XDK-1033/I-2
          • Test clip lead XDLS-418
          • Test clip GRIP-CI
          • Test clip GRIP-DI
          • Test clip AB200
          • Flat test clip GRIP-FMA
          • Flat test clip GRIP-F
          • Single-collet plier GRIP-ESZ...
        • Adapters 2 mm and 4 mm
            Adapters 2 mm and 4 mm
          • Adapter A2/4
          • Adapter lead AK205/410
          • Adapter lead AK205/405-BK
          • Adapter lead XLAM-205L
          • Reducer adapter R4/2
          • Reducer adapter R4/2-A
          • Plug adapter A4/4-Z
          • Plug adapter LS410-I
          • Screw-in adapter B4-E-M5-I
          • Test plug PS2,3
          • Test plug A-SLK4-RG
          • Lead coupler KK4/4
          • Lead coupler XHK
          • Reducer adapter XA-2/4
          • Right-angle plug adapter XWA-4/19
          • Screw-clamping adapter A-SLK4...
          • Screw-in adapter B4-E-M...
          • Screw-in adapter LB4-G/M4
          • Screw-in adapter SA400-VI
          • Screw-in adapter A-SLK4-RS
          • Adapter A-SLK4-R
          • Adapter XRKA
          • Screw-on adapter B4-E-IM4-I
          • Screw-clamping adapter VARIOGRIP-...
          • Screw-on adapters GBSA/M...
          • Magnetic adapter XMA-...
          • Magnetic adapter MSA
          • Self-gripping adapter GKSA/M12
          • Cable lug adapter B4-I/KS
          • Cable lug adapter XKS-4
          • Cable lug adapter B4-I/KA
          • Cable lug adapter XKS-A
          • Cable lug adapter B4-I/K
          • Round brass pin ZPS-20/...
          • Round brass pin B4-I/S1,5
          • Spring clip ZPK-45
          • Brass pin B4-I/S2,8x2
          • Connecting pin SLB4-I/90-S
          • Fuse adapter PF/S4-...
          • Adapter A-NETZ/SLK4
          • Adapter XM-B
          • Adapter X.../4
          • Adapter lead XLAM-446/SC...
          • Adapter lead XLAM-414/SC...
        • Kelvin test leads
            Kelvin test leads
          • Kelvin test lead XDK-KELVIN
      • High-frequency measurement
          High-frequency measurement
        • Touch-protected passive probes
            Touch-protected passive probes
          • Isoprobe IV – 10:1
          • Isoprobe IV – 100:1
          • SET Isoprobe IV – 10:1 / 100:1
          • Isoprobe II – 1:1
          • SET Isoprobe II – 1:1
          • Isoprobe II – 10:1 ECO
          • SET Isoprobe II – 10:1 ECO
          • Isoprobe II – 10:1 HF
          • SET Isoprobe II – 10:1 HF
          • Isoprobe II – 10:1 HS
          • SET Isoprobe II – 10:1 HS
          • Isoprobe II – 10:1 – 2,5
          • SET Isoprobe II – 10:1 – 2,5
          • Isoprobe II – 100:1
          • SET Isoprobe II – 100:1
          • Isoprobe III – 10:1 ECO
          • SET Isoprobe III – 10:1 ECO
          • Isoprobe III – 10:1 HF
          • SET Isoprobe III – 10:1 HF
          • Isoprobe III – 10:1 HS
          • SET Isoprobe III – 10:1 HS
          • Isoprobe III – 10:1 – 2,5
          • SET Isoprobe III – 10:1 – 2,5
          • Isoprobe III – 100:1
          • SET Isoprobe III – 100:1
          • Isoprobe III – HP
          • SET Isoprobe III – HP
        • Touch-protected BNC probes
            Touch-protected BNC probes
          • XLSS-58 / XLSK-58
          • XLSS-174
          • XLSS/SIL
          • XBS-58 / XBK-58
          • XBB-C58
          • XBB-L / XBB-LL
          • XBB-P / XBB-PL
          • XBWB-P
          • XM-BB/4
          • XM-B
          • XLAM-414/SC
          • XLAM-446/SC
          • XLAM-205L
          • XF-F
          • XM-FF
          • BNC Box XBKS
        • Accessories for Passive Probes
            Accessories for Passive Probes
          • HC200
          • ZGA
          • ZGA-S
          • AC200
          • PB200
          • PT200
          • XTBA
          • SK-IP
          • AB200
          • GH200 / GH284
          • GM200-F / GM200 / GM284
          • GB200 / GB284
          • SCC
          • HC400
          • GS400
          • GM400
          • BA400
      • Cables and multi-strand wires
          Cables and multi-strand wires
        • PVC multi-strand wires
            PVC multi-strand wires
          • FlexiVolt-E
          • FlexiVolt-1V
          • FlexiVolt-2V
          • FlexiStrom
        • TPE multi-strand wires
            TPE multi-strand wires
          • FlexiPlast-E / FlexiPlast-1V
          • FlexiPlast-2V
        • Silicone multi-strand wires
            Silicone multi-strand wires
          • SiliVolt-E
          • SiliVolt-1V
          • SiliVolt-2V
          • SiliStrom
        • High-voltage wires
            High-voltage wires
          • HK18-H / FlexiVolt-HV / FlexiPlast-HV
          • SiliVolt-HV
        • Special wires
            Special wires
          • FLEXI-ZW / SILI-ZW / PLAST-ZW
          • FLEXI-S/POAG-HK
          • RG58-PVC / Silishield
    • Robotic tool changers
        Robotic tool changers
      • MPS COMPLETE
      • MPS MODULAR
      • MPS CUSTOMIZED
      • MPS 020
      • MPS 032
      • MPS 130
      • MPS 260
      • MPS 630
      • MPS 631
      • MPS 1530
    • Success stories
        Success stories
      • Eaton, plastics industry
      • CoolIT, electronics cooling
      • Stadler, railway
      • CARS, railway
      • Silence, E-mobility
      • WFT, E-mobility
      • Artigas, alternative energies
      • JAC, automotive
    • Downloads
        Downloads
      • 3D CAD Library
      • Brochures
    • Choose the original Stäubli
  • Robotics
      Robotics
    • Market solutions
        Solutions / Applications
      • Automotive
          Automotive
        • Interior
            Interior
          • Success story - ZF TRW Perlee UK
          • Success Story - Grupo Antolin
          • Success story - Toolcraft
          • Success story - Battenberg
          • Success story - Kuebrich
        • Chassis and safety
            Chassis and safety
          • Success story - Audi
          • Success story - ZF TRW
          • Success story - Advanced Automation Inc.
          • Success story - GfO
          • Success story - Yutong
          • Success story - Hyundai
          • Success story - Polytec
          • Success story - ACL
          • Success story - CEVOTEC
        • Powertrain
            Powertrain
          • Success story - Langer Group
          • Success story - Nissan
          • Success story - Z Tech
          • Success story - Engel
          • Success story - Adatis
          • Success story - Klubert & Schmidt
          • Success story - Silberhorn
          • Success story - Hyundai (Washing)
          • Success story - FTE
        • Tires
            Tires
          • Success story - Continental
      • Food industry
          Food industry
        • Protein processing
            Protein processing
          • Success story - Mayekawa
        • Ready-made meals
            Ready-made meals
          • Success story - The Fu Ling Zha Cai
          • Success story - The Sea Food Traders
          • Success story - Migros
        • Dairy products
            Dairy products
          • Success story - Danone
          • Success story - Big Drum
          • Success story - Alpma
          • Success Story - Choceňská mlékárna
        • Bread and baked goods
            Bread/baked goods
          • Success story - Dewilde Engineering
        • Cakes/Chocolate
      • Healthcare/Life sciences
          Healthcare/Life sciences
        • Medical device manufacturing
            Medical device manufacturing
          • Success story - Plastibell
          • Success story - H&O
          • Success story - Westcam
          • Success story - Testing inhalers
          • Success story - Elettrosystem
        • Pharmaceuticals - Biotechnology
            Pharmaceuticals - Biotechnology
          • Success story - Bausch Switzerland S.A.
          • Success story - ARxIUM
          • Success story - Steriline
          • Success story - AAP
          • Success story - Bayer
          • Success story - Seidenader
          • Success story - Kiefel GmbH
          • Success story - TAP Biosystems
          • Success story - Ciseo
        • Laboratory research
        • Hospital automation
            Hospital automation
          • Success story - RIVA
      • Metal industry
          Metal industry
        • Machine tending
            Machine tending
          • Success story - Redtenbacher
          • Success story - Strausak
          • Success story - Obut
        • Machining
        • Laser cutting
        • Washing - Cleaning
        • Painting-finishing
      • Plastics industry
          Plastics industry
        • Loading/unloading
        • Secondary operations
        • Reshaping
        • Finishing operations
      • Solar and photovoltaics
      • Semiconductor cleanroom robots
          Semicon cleanroom robots
        • Success story - Süss microtec
    • Product range
        Product range
      • Industrial robots
          Industrial robots
        • 6 axis robots
            6 axis robots
          • TX2-40
          • TX2-60
          • TX2-90
          • RX160
          • TX200
          • TX340 SH
        • SCARA robots
            SCARA robots
          • TS20
          • TS2-40
          • TS2-60
          • TS2-80
          • TS2-100
        • FAST picker TP80 robots
            FAST picker TP80
          • TP80
        • Sensitive environments robots
            Sensitive environment
          • HE - Humid Environment
              HE - Humid Environment
            • TP80 HE (Humid Environment)
            • TX2-60 HE (Humid Environment)
            • TX2-90 HE (Humid Environment)
            • RX160 HE (Humid Environment)
            • TX200 HE (Humid Environment)
          • Cleanroom robots
              Cleanroom robots
            • TX2-60 Cleanroom/Super Cleanroom
            • TX2-90 Cleanroom/Super Cleanroom
            • RX160 Cleanroom
            • TX200
          • Stericlean robots
              Stericlean robots
            • TX2-40 Stericlean
            • TX2-60 Stericlean
            • TX2-90 Stericlean
            • RX160 Stericlean
            • TX200 Stericlean
          • ESD robots
              ESD robots
            • TS2-40 ESD
            • TS2-60 ESD
            • TS2-80 ESD
            • TS2-100 ESD
            • TX2-40 ESD
            • TX2-60 ESD
            • TX2-90 ESD
            • RX160 ESD
            • TX200 ESD
          • Painting robots
              Painting robots
            • TX90 Paint
            • TX90L Paint
            • TX90XL Paint
            • RX160 Paint
            • RX160L Paint
            • TX250 Paint
        • Application pack
            Application pack
          • Plastics robots
          • High speed machining robots
      • Cobots
          POWER cobot - TX2touch
        • POWER cobot
            POWER cobot - TX2touch
          • TX2touch-60
          • TX2touch-90
      • Mobile robots
      • Robot controllers
          Robot controllers
        • CS9 robot controller
            CS9 robot controller
          • CS9 robot controller
          • CS9 EtherCAT I/O Terminals
              I/O
            • D244030
            • D244031
            • D244032
            • D244427
            • D244428
            • D244429
            • D244430 & D244431
            • D244432
            • D244435
        • CS8 robot controllers
            Robot controllers CS8
          • CS8C
          • CS8C M
          • CS8C HP
      • Robot software
          Robot software
        • Stäubli Robotics Controls
            Stäubli Robotics Controls
          • VAL 3 language
          • uniVAL solutions
              uniVAL solutions
            • uniVAL PLC
            • uniVAL drive
        • Stäubli Robotics Suite
    • Customer support
        Customer support
      • Application - Programming support
      • After-sales service
      • Robotics training
      • Total cost of ownership
      • CAD library
      • Robotics Support database
      • Robot registration
    • CAD library
  • Textile
      Textile
    • Products
        Products
      • Weaving preparation
          Weaving preparation
        • Drawing-in
            Drawing-in
          • SAFIR S32
          • SAFIR S40