Test lead LK4...

Highly flexible, with stackable Ø 4 mm MULTILAM plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

28.0060-*

LK410

30 VAC / 19 A

60 VDC / 19 A

PVC    1.0 mm²

Au

28.0061-*

LK410/SIL

30 VAC / 19 A

60 VDC / 19 A

SIL    1.0 mm²

Au

28.0073-*

LK425-A

30 VAC / 32 A

60 VDC / 32 A

PVC    2.5 mm²

Au

28.0074-*

LK425-A/SIL

30 VAC / 32 A

60 VDC / 32A

SIL    2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.