SAFETY BREAKAWAY COUPLINGS

Quick separation and sealing under high tensile load

To continue its renowned experience with highest flow rate couplings for fluid logistics, Stäubli offers a wide range of safety components used to prevent pull away accidents when tanker trucks or rail tank wagons move or by ships drifting during the loading and unloading process, without having first disconnected from the terminal.
Easy to reset on site, the safety of the operator and your installation is ensured thanks to a defined separating mechanism which separates the line between the mobile unit and the loading system in case of excessive load, and a spontaneous automatic shutter for both separating points to prevent the fluid from leaking.

Industrial Standard applications

Stäubli AG - brw-industrial-tim-2x-71312-jpg-orig.jpg

Universal breakaway couplings used for a broad range of applications requiring an installation where at least one side of the coupling is attached to a fixed point.

More about industrial breakaway

Marine Radial resistance

Stäubli AG - MBS-MBH-breakaway-marine-2x-71364-jpg-orig.jpg

Stainless steel breakaway couplings used for applications requiring an installation between two hoses and a radial stress-resistance.

More about marine breakaway