QUICK COUPLINGS THERMAL MANAGEMENT

Nickel-plated brass clean break coupling CGB

Applications

Connections for cooling of electronic equipment, in use in:

  • super computer
  • Data center
  • Telecommunications
  • Thermoregulation
  • Broadcasting
  • Rear door
  • Heat exchanger
our Sales Team

CGB quick couplings are designed for liquid cooling circuits at the heat exchanger level. Thanks to their flat face technology, they allow connection of the circuits without dripping. This ensures the safety of the operator and improves maintenance operations. The color options (blue and red) make it easy to identify the circuits.

Technical specifications:

  • Nominal diameter DN (mm): 20 and 25
  • Maximum allowable pressure*: 10 bar (145 PSI)

 

Fluids:

  • Glycol water
  • Cooling water

 

Construction:

  • Nickel plated Brass

*depending on the model and operating conditions