quick couplings temperature control

Full flow quick-release couplings RPL

Economic, efficient, and comprehensive, this quick coupling range also includes simple sockets, bridge pieces, extensions and elbows. Red and blue rings ensure instant identification of hot and cold water circuits. RPL quick couplings also feature safety locking and automatic connection.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 12
  • Maximum allowable pressure*: 10 bar (145 PSI)


  • Hot or cold water


  • Nickel-plated brass

Other features

  • Straight valved socket available

*depending on the model and operating conditions