Quick couplings Hydraulics

High pressure flush face quick coupling SPX


  • Connection of hydraulic circuits in a range of industries such as steel and offshore
our Sales Team

Clean break, robust and easy to handle, the SPX quick couplings are ideal for hydraulic connections in challenging environments. Non-spill flush face design ensures that no air enters the circuits. The couplings are also environmentally friendly, as they prevent the escape of contaminants into the work area. Perfectly safe, these quick connects ensure a robust lock.
This very comprehensive range offers numerous possibilities to customize the solution to your specific application.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 16
  • Maximum allowable pressure*: 450 bar (6,526 PSI) 


  • Oil


  • High mechanical strength stainless steel (standard)
  • High mechanical strength and high corrosion resistant stainless steel (optional)

Other features

  • Color coding
  • Anti-dust protection
  • Metal protective dust caps
  • Connection under residual pressure (optional feature)
  • Panel mount version available

*depending on the model and operating conditions