Motorsports Hydraulic

High pressure clean-break quick coupling for motorsports HPR

The non-spill HPR quick couplings are ideal for high flow speeds (30 m/s) and high pressure, offering strong resistance in a compact size. Features include high strength locking, designed to resist extreme conditions of vibration and pressure fluctuation. The flat face technology ensures a leak free connection and disconnection. These quick connectors are ideal for onboard hydraulic circuits.

Technical specifications

  • Nominal diameter DN (mm): 02 and 04
  • Maximum allowable pressure*: 350 bar (5076 PSI)
  • Fluid speed: 30 m/s


  • All hydraulic and brake fluids (HPR 02)
  • Hydraulic fluids (HPR 04)


  • Stainless steel and titanium
  • 2 types of seals: perfluoroelastomer and fluorocarbon

*depending on the model and operating conditions