Centralized connections of all electrical circuits:
The REP connector provides customers a modular solution featuring pre-fitted plates with 2, 3 or 4 housings. The connector’s adaptable design allows male or female electrical inserts to be mounted on fixed or mobile plates. With two outlet varieties – straight or 90 degrees – the REP connector offers quick and seamless installation. For safety and reliability of processes, its design prevents inversion of circuits and includes a pin coding system that removes all risk of misconnection between plates.
Technical specifications
Energy
Construction