Market Power Grid

Power Grid

Round uninsulated connectors

Stäubli AG - round-uninsulated-6-mm-tim-2x-77586-jpg-orig.jpg

Our single-pole, unenclosed, uninsulated round connectors designed for the transmission of high currents up to 6000 A.

More about round uninsulated connectors

Round insulated connectors 10-21 mm

Stäubli AG - insulated-10-21-mm-tim-2x-77567-jpg-orig.jpg

Plug connectors designed for the use in industrial installations, switchgears, test stands and standby power units. 

More about round insulated connectors

Rapid connection solutions

Stäubli AG - rapid-connection-tim-2x-77583-jpg-orig.jpg

Flat bar clamps for the safe contact of busbars in power distribution plants, power generation units, mobile transformers, etc.

More about rapid connection solutions

Connectors for plug-in systems

Plug-in systems

Our fork plugs are designed for direct connection to copper or aluminum bus bars.

More about connectors for plug-in systems

MULTILAM flexo

Stäubli AG - multilam-products-tim-2x-77580-jpg-orig.jpg

The MULTILAM flexo series is a high-power contact element with a two-component torsion spring design alongside a “stretchable” characteristic. It is adaptable, flexible and economical.

More about MULTILAM flexo