MPS ROBOTIC TOOL CHANGING SYSTEMS

Transfer modules for media, energy and data

our Sales Team

Flexible and reliable with wear-resistant modules and components for media, data and energy transmission. The tool changing systems from Stäubli can be accurately integrated into all robot-controlled production processes. They are also characterised by their low wear and long-term reliability even with many plug-in and change cycles. The MPS tool changer range can be used with components for signal and power performance, as well as mass current, primary current, modules for hydraulic vacuum and material transfer.

Transfer MODULES | PAYLOAD TO 55 KG MPS 015, MPS 025, MPS 035, MPS 055

Pneumatic and vacuum

Stäubli AG - MPS055_FTM-P4M5_tim-2x-75666-jpg-orig.jpg

Robust and efficient: The  pneumatic and vacuum module FTM with free flow on both sides.

Pneumatic

Stäubli AG - MPS055_RM-1xROK_tim-2x-75674-jpg-orig.jpg

Robust and efficient: The pneumatic module ROK with robot-side locking and tool side free flow.

Shielding and earth connection

Stäubli AG - MPS055_Ground-Pin_tim-2x-75676-jpg-orig.jpg

Robust and compact: Ground Pin Module for shielding and grounding with patented MULTILAM technology.

Tool coding module

Stäubli AG - MPS055_Werkzeugcodierung_tim-2x-75684-jpg-orig.jpg

Individual and flexible: The transmission module for unique identification of your tools.

SIGNAL AND DATA TRANSMISSION

Stäubli AG - MPS055_E-Stecker_tim-2x-75685-jpg-orig.jpg

Interference-free and compact: The electric module for signal and data transmission in different design variants.

SIGNAL AND DATA TRANSMISSION

Stäubli AG - MPS055_Giga_tim-2x-75687-jpg-orig.jpg

Interference-free and long-lasting: the Giga module for use in applications with Gigabit Ethernet and docked camera systems.

SIGNAL AND DATA TRANSMISSION

Stäubli AG - MPS055_RFID_tim-2x.jpg

Write and read: The RFID module with IO-Link communication interface for detecting objects.

Transfer modules | Payload to 350 kg MPS 080, MPS 130, MPS 260

Pneumatic and liquids

Stäubli AG - Pneumatic-cooling-tim-2x-35504-jpg-orig.jpg

Low-wear and leak-free: The pneumatic and cooling module SPM displays clean-break technology for secure couplings.

Pneumatic and vacuum

Stäubli AG - Pneumatic-vacuum-tim-2x-35507-jpg-orig.jpg

Robust and efficient: The RMK/FTM pneumatic and vacuum module allows for high change cycles and large volume flows.

Signal and power supply

MultiDNet module for signal and power supply

Interference-free and long-lasting: the MultiDNet module for long-lasting, excellent signal, and power supply allows for high change cycles.

Signal and data transmission

Stäubli AG - Giga-Modul_MPS130-260-tim-2x-65841-jpg-orig.jpg

Interference-free and long-lasting: the Giga module for use in applications with Gigabit Ethernet and docked camera systems.

Primary circuit for welding current

Primary circuit connector for welding currents

Safe and powerful: MGK primary circuit connector for excellent power transmission, even for high-frequency welding current.

Integrated condition monitoring

Stäubli AG - TI_MPS130_IDA-130-260_568x408-55277-jpg-orig.jpg

Compact and safe: The integrated bus module IDA 130/260 for controlling, monitoring and feedback of the tool change process to the higher control level.

Shielding and grounding

Stäubli AG - TI_MPS130_Ground-Pin-Modul_568x408-55280-jpg-orig.jpg

Robust and compact: Ground Pin Module for shielding and grounding with patented MULTILAM technology.

Transfer modules | Payload to 1530 kg MPS 631, MPS 1530

Pneumatic and Vacuum

Stäubli AG - MPS631_K81560732-tim-2x-50747-jpg-orig.jpg

Robust and efficient: The RMK/FTM pneumatic and vacuum module allows for high change cycles and large volume flows.

PNEUMATIC AND LIQUIDS

Stäubli AG - MPS631-SPM12-tim-2x-49946-jpg-orig.jpg

Low-wear and leak-free: the pneumatic and cooling SPM module in clean-break technology makes for safe coupling processes.

Hydraulic

Stäubli AG - MPS631_SPC08-tim-2x-50772-jpg-orig.jpg

Safe and leak-free: The hydraulic module SPC / HVA with clean-break technology.

Tool Coding

Stäubli AG - MPS631_Werkzeugkodierung-tim-2x.jpg

Individual and flexible: The transmission module for unique identification of your tools.

Mass current

Stäubli AG - MPS631_Massekontakt_tim-2x.jpg

Robust and compact: Connectors of mass current for optimum power transmission is due to patented MULTILAM technology.

Welding currents

Stäubli AG - MPS631-WPC4_RS_M40-tim-2x-49949-jpg-orig.jpg

Safe and powerful: Versatile primary circuit module WPC4 for stable power transmission of the welding current.

Material transfer

Stäubli AG - MPS631-nietdurchfuehrung-tim-2x-49943-jpg-orig.jpg

Individual and flexible: Transfer modules for the application-specific material transfer of screws, bolts and rivets.

Optical Signals

Stäubli AG - MPS631-LWL-tim-2x-49932-jpg-orig.jpg

Innovative and fast: Fiber optic module for optical signal transmission at high data transmission rates.

Signal and power supply

Stäubli AG - MPS631_K81451142-tim-2x-01-50760-jpg-orig.jpg

Interference-free a