Products

Power Modules

Navigation | CombiTac

Contact CombiTac Team

You can choose power contacts with 3, 6, 8 or 12 mm diameter to connect currents up to 300 A / 1000 V. The available carriers are 1, 2 or 3 pole depending on the contacts. The high-voltage module has a rating of 5 kV and 32 A as single pole and 20 A as 2-pole module.

Ø12 mm - up to 300 A 1000 V

Power module 12 mm diameter

Modules with 100'000 mating cycles, IP2X protection, crimp or screw termination, for 50 - 95 mm² conductors (AWG 1/0 - 3/0)

Contact carriers Ø12 mm

Ø8 mm - up to 150 A

Powwer module 8 mm diameter

Modules with 100'000 mating cycles, IP2X protection, crimp or screw termination, for 25 - 50 mm² conductors (AWG 1/0 - 4)

Contact carriers Ø8 mm

Ø6 mm - up to 120 A

Power module 6 mm diameter

Modules with 100'000 mating cycles, IP2X protection, crimp or screw termination, for 6 - 25 mm² conductors (AWG 4 - 10)

Contact carriers Ø6 mm

Ø3 mm - up to 40 A

Power module 3 mm diameter

Modules with 100'000 mating cycles, IP2X protection, crimp or flow soldering termination, for 2.5 - 4 mm² conductors (AWG 12 - 14)

Contact carriers Ø3 mm

Ø3 mm HV up to 5 kV

Power module 3 mm diameter HV

Modules with 100'000 mating cycles, IP2X protection, crimp termination, for 2.5 mm² conductors (AWG 14)

Contact carriers Ø3 mm HV

Ø 1.5 mm HV up to 2.5 kV

Stäubli AG - CT-Power-1-5mm-HV-tim-2x-47352-jpg-orig.jpg

Modules with 100'000 mating cycles, IP2X protection, crimp termination, for 0.5 – 1.5 mm² conductors (AWG 16 – 20)

Contact carriers Ø1,5 mm HV