Products

Pneumatic & fluid modules

Navigation | CombiTac

Contact CombiTac Team

A large range of leakage-free coupling products available with or without shut-off valves up to 15 bar. Special design pneumatic and fluid couplings available upon request. 

Pneumatic modules

Stäubli AG - CT-Pneumatic-tim-2x-47400-jpg-orig.jpg

Modules with shut-off on one side or without shut-off valve, max. 15 bar pressure resp. 10 torr vacuum, clamping and PLV screw connection for calibrated plastic tubes (PA or PU) and 100’000 mating cycles.

Pneumatic units

Fluid modules

Stäubli AG - CT-Fluid-tim-2x-47403-jpg-orig.jpg

Fluid couplings for coolants, operating max. 15 bar pressure resp. 10 torr vacuum, with 100% leakage proof and 100’000 mating cycles

Fluid units