SCOPE is our secure solution for continuous EDGE data mining from your robot fleet offering open and transparent data routing MQTT, Websocket and HTTP (to your MES or ERP system) for any of your needs.
The benefits conferred by SCOPE are immediately apparent. Manufacturing professionals always have an overview of the status of all robots. In the near future they can evaluate this data manually and respond instantly if necessary, or they can use machine evaluations for predictive maintenance, with the option of running their own AI-controlled optimization processes.
Furthermore, SCOPE allows future functionalities and updates to be loaded and used in practice quickly and with minimal effort. In all cases, SCOPE provides users of Stäubli robots with the right tool to minimize downtime, to optimize the productivity of their automated systems and to extend the life cycles of their production equipment.
Stäubli will show what the digital twin looks like, in detail and in practice, in what is destined to be one of the event’s highlights. The digital twin is a virtual replica of a physical demo cell, in which a SCARA robot of the TS2 series with ESD (electrostatic discharge) protection is entrusted with the handling of battery cells.
This Stäubli application provides only indirect evidence of the impressive performance of these four-axis models in terms of their dynamics and precision. The focus is rather on the digital twin, which is visualized alongside the real application. Visitors will be able to see for themselves just how conveniently a virtual trial run allows optimizations and adjustments to be made, without risk or error, before being implemented on the actual application.
Whether discrepancies become apparent in the simulation within the Siemens NX Mechatronic Concept Designer or when programming the PLC or robot, errors and the need for time-consuming corrections can reliably be avoided or cost-effectively eliminated from the outset without resulting in downtime in the cell later on. Virtual trial runs and virtual engineering also offer many other advantages, including shorter commissioning times, parallel development of plant components across sites in different countries, and pre-startup training of employees on the digital twin.
“Thanks to the open architecture of our CS9 robot controller, we have been able to rapidly create appropriate interfaces, for example for connection to Siemens SIMIT. This means all our robots can be immediately integrated into the Siemens world. All the usual advantages of virtual engineering and virtual commissioning are available here as well.”
Adrien Brouillard | Global Head of General Industry at Stäubli Robotics
The robot programming can be done with Stäubli VAL3 or uniVAL pi via the Siemens PLC; the visualization can be done with the Stäubli Robotics Suite or Siemens NX Mechatronic Concept Designer; and a virtual PLC can be simulated with PLCSIM Advanced and virtual fieldbus to the robot. Whichever option is chosen, Stäubli has the virtual connection for every setup.
A new portal for fast, easy, optimized fleet management
Automation solutions have become indispensable in various industries, revolutionizing productivity, precision, and flexibility. Despite the initial investment, the long-term benefits of automation technology are undeniable. To maximize the potential of your automation investment, Stäubli Robotics has launched the all-new MyStäubli portal offering an enhanced online experience that optimizes your fleet management.
Accessible through the Stäubli Robotics website on both computers and smartphones, the MyStäubli Portal serves as the central hub for all your fleet management needs. The recently revamped portal now offers an extensive range of features, in addition to essential functionalities, making it easier than ever to access crucial information.
Seamless day-to-day management
Registering your robot is a seamless process. Scanning the serial number gives you access to valuable product details, including warranty dates, maintenance records, and express service codes for subscribers to care packs. With a comprehensive overview of your entire fleet and detailed information about each robot, you can efficiently manage your fleet. Conveniently available through the portal, the Spare Parts Catalog allows you to swiftly and effortlessly identify and order parts, minimizing downtime and maximizing efficiency.
Up-to-date and easy-to-find information
With a multitude of new functionalities, the revamped portal aims to make managing your robots transparent. The redesigned homepage offers an intuitive user experience, while the expanded technical library provides improved search capabilities. You can now search via the resource center or your robot serial number, as well as access the software center to find appropriate software and the CAD library to download the latest 3D files. All the information you need is available in one place.
Personalized assistance and peace of mind
Should you require assistance, experienced Stäubli experts are just a click away, ensuring prompt support whenever you need it. With new features for instant service requests and incident reporting, troubleshooting technical difficulties is now even smoother and more straightforward. Using the portal, you can quickly resolve any issues to minimize downtime and ensure your operations run smoothly. As added benefits, new robots still under warranty now receive a 3-month extension, providing you with additional peace of mind. Moving forwards, the functionalities will continue to be optimized, and new options added to streamline further your fleet management.